Tools

Building TechnologiesBuilding Technologies

SQK33.00

Electromotoric actuator, 5 Nm, 90°, AC 230 V, 3P

Stock no. BPZ:SQK33.00

Stock no. BPZ:SQK33.00

With reversible synchronous motor. Changeover button for manual / automatic control and manual override. With die-cast aluminium housing and plastic cover. Can be combined with ASK3.. mounting sets to motorize butterfly and slipper valves (corresponding mounting sets must be ordered as separate items).

SQK33..: Angle of rotation adjustable between 70° and 180°.

Additional info

All actuators have 2 built-in end switches and space for 1 ancillary unit (auxiliary switch or potentiometer).

Attribute

Value

Torque

5 Nm

Angular rotation

90 °

Positioning time

125 s

Degree of protection

IP44

Ambient temperature, operation

-15...55 °C

Medium temperature

≤120 °C

Mounting position

Upright to horizontal

Operating voltage

AC 230 V

Power consumption

3 VA

Positioning signal

3-position