Tools

Building TechnologiesBuilding Technologies

SEZ31.1

Auxiliary module, variable positioning time for SQL36E..

Stock no. BPZ:SEZ31.1

Stock no. BPZ:SEZ31.1

In the presence of a 3-position signal, the auxiliary module pulses the actuator. The output shaft rotates by approximately 2° with each pulse. The pulse-to-pause ratio is continuously adjustable and can therefore be used to achieve running times from 30 to 180 s (for SQL36E65) or 60 to 360 s (for SQL36E110) for an angle of rotation of 90°.

Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

3 VA

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

3 A