Tools

Building TechnologiesBuilding Technologies

SAL81.00T40

Electromotoric actuator 40 Nm, 90°, AC/DC 24 V, 3P

Stock no. S55162-A107

Stock no. S55162-A107

Manual control, position can be fixed. Plug in space for auxiliary switch and/or potentiometer.

Additional info

SA..81.., SA..61.. are UL listed.

Attribute

Value

Torque

40 Nm

Angular rotation

90 °

Positioning time

120 s

Degree of protection

IP54

Ambient temperature, operation

-15…55 °C

Medium temperature

-10...120 °C

Mounting position

Upright to horizontal

Operating voltage

AC 24, DC 24 V

Power consumption

6 VA

Positioning signal

3-position

Position feedback

DC 0...10 V (SA..6..)