Tools

Building TechnologiesBuilding Technologies

SAL61.03T10

Electromotoric actuator 10 Nm, 90°, AC/DC 24 V, DC 0…10 V / DC 4…20 mA, 30 s

Stock no. S55162-A101

Stock no. S55162-A101

Fast positioning time. Manual control, position can be fixed. Plug-in space for auxiliary switch and/or function module.

Additional info

SA..81.., SA..61.. are UL listed.

Attribute

Value

Torque

10 Nm

Angular rotation

90 °

Positioning time

30 s

Degree of protection

IP54

Ambient temperature, operation

-15…55 °C

Medium temperature

-10...120 °C

Mounting position

Upright to horizontal

Operating voltage

AC 24, DC 24 V

Power consumption

7.5 VA

Positioning signal

DC 0…10, DC 4…20, 0…1000 V

Position feedback

DC 0...10 V