SAL31.03T10

Electromotoric actuator 10 Nm, 90°, AC 230 V, 3P, 30 s

Stock no. S55162-A109

Stock no. S55162-A109

Fast positioning time. Manual control, position can be fixed. Plug in space for auxiliary switch and/or potentiometer.

Additional info

SA..81.., SA..61.. are UL listed.

Attribute

Value

Torque

10 Nm

Angular rotation

90 °

Positioning time

30 s

Degree of protection

IP54

Ambient temperature, operation

-15…55 °C

Medium temperature

-10...120 °C

Mounting position

Upright to horizontal

Operating voltage

AC 230 V

Power consumption

5.5 VA

Positioning signal

3-position

Position feedback

DC 0...10 V (SA..6..)