Tools

Building TechnologiesBuilding Technologies

SAL31.00T20

Electromotoric actuator 20 Nm, 90°, AC 230 V, 3P

Stock no. S55162-A110

Stock no. S55162-A110

Manual control, position can be fixed. Plug in space for auxiliary switch and/or potentiometer.

Additional info

SA..81.., SA..61.. are UL listed.

Attribute

Value

Torque

20 Nm

Angular rotation

90 °

Positioning time

120 s

Degree of protection

IP54

Ambient temperature, operation

-15…55 °C

Medium temperature

-10...120 °C

Mounting position

Upright to horizontal

Operating voltage

AC 230 V

Power consumption

4.5 VA

Positioning signal

3-position

Position feedback

DC 0...10 V (SA..6..)