Tools

Building TechnologiesBuilding Technologies

GSD..9A

Electromotoric rotary actuators without spring return for ball valves VAI61.. and VBI61.. 2 Nm, 30s

Stock no. BPZ:GSD..9A

Stock no. BPZ:GSD..9A

Electromotoric rotary actuators without spring return, for On-Off control (2 wire SPDT), pre-wired with 0.9 m long connection cable

Attribute

Value

Torque

2 Nm

Angular rotation

90 °

Positioning time

30 s

Degree of protection

IP40

Ambient temperature, operation

-32...55 °C

Dimensions (W x H x D)

75 x 113 x 136 mm

Mounting position

Upright to horizontal

Spring return function

No

Product Variants