Tools

Building TechnologiesBuilding Technologies

GSD341.9A

Electromotoric rotary actuator without spring return for ball valves, AC 230 V, On-Off, 2 Nm, 30 s

Stock no. BPZ:GSD341.9A

Stock no. BPZ:GSD341.9A

Electromotoric rotary actuators

  • On-Off control (2-wire SPDT)

  • without spring return

  • prewired with 0.9 m connection cable


Attribute

Value

Torque

2 Nm

Angular rotation

90 °

Positioning time

30 s

Degree of protection

IP40

Ambient temperature, operation

-32...55 °C

Dimensions (W x H x D)

75 x 113 x 136 mm

Mounting position

Upright to horizontal

Operating voltage

AC 230 V

Power consumption

12, 2 VA

Positioning signal

On-Off (2 wire SPDT)

Rated output

2 VA

Spring return function

No