Tools

Building TechnologiesBuilding Technologies

GQD..9A

Rotary actuators 2 Nm with spring return for ball valves VAI61../VBI61.. and VAI60../VBI60..

Stock no. BPZ:GQD..9A

Stock no. BPZ:GQD..9A

Electromotoric actuators for 3-position and modulating control, with spring-return, pre-wired with 0.9 m long connection cables.

Attribute

Value

Torque

2 Nm

Angular rotation

90 °

Positioning time

Opening with motor: 30, Closing with spring: 15 s

Degree of protection

IP40

Ambient temperature, operation

-32...55 °C

Dimensions (W x H x D)

75 x 113 x 136 mm

Mounting position

Upright to horizontal

Operating voltage

AC 24, DC 24 V

Position feedback

DC 0...10 V (GQD161.9A)

Spring return function

Yes

Product Variants