Tools

Building TechnologiesBuilding Technologies

GQD161.9A

Electromotoric rotary actuator with spring-return for ball valves, AC/DC 24 V, DC 0...10 V, 2 Nm, 30/15 s

Stock no. BPZ:GQD161.9A

Stock no. BPZ:GQD161.9A

Electromotoric rotary actuator

  • for modulating control

  • with spring-return

  • pre-wired with 0.9 m long connection cables


Attribute

Value

Torque

2 Nm

Angular rotation

90 °

Positioning time

Opening with motor: 30, Closing with spring: 15 s

Degree of protection

IP40

Ambient temperature, operation

-32...55 °C

Dimensions (W x H x D)

75 x 113 x 136 mm

Mounting position

Upright to horizontal

Operating voltage

AC 24, DC 24 V

Power consumption

4.5, 3 VA

Positioning signal

DC 0...10 V

Position feedback

DC 0...10 V

Rated output

4.5 VA

Spring return function

Yes