Tools

Building TechnologiesBuilding Technologies

GMA..9E

Rotary actuators 7 Nm with spring return for ball valves VAI60../VBI60.. and VAI61../VBI61..

Stock no. BPZ:GMA..9E

Stock no. BPZ:GMA..9E

Electromotoric actuators for 2-position, 3-position and modulating control, with spring-return, pre-wired with 0.9 m long connection cables.

Attribute

Value

Torque

7 Nm

Angular rotation

90 °

Positioning time

Opening with motor: 90, Closing with spring: 15 s

Degree of protection

IP54

Ambient temperature, operation

-32...55 °C

Dimensions (W x H x D)

93 x 112 x 184 mm

Mounting position

Upright to horizontal

Operating voltage

AC 24, DC 24 V

Spring return function

Yes

Product Variants