Tools

Building TechnologiesBuilding Technologies

GMA321.9E

Electromotoric rotary actuator with spring-return for ball valves, AC 230 V, 2-position, 7 Nm, 90/15 s

Stock no. BPZ:GMA321.9E

Stock no. BPZ:GMA321.9E

Electromotoric rotary actuator

  • for 2-position control

  • with spring-return

  • pre-wired with 0.9 m connection cables


Attribute

Value

Torque

7 Nm

Angular rotation

90 °

Positioning time

Opening with motor: 90, Closing with spring: 15 s

Degree of protection

IP54

Ambient temperature, operation

-32...55 °C

Dimensions (W x H x D)

93 x 112 x 184 mm

Mounting position

Upright to horizontal

Operating voltage

AC230 V

Power consumption

7, 4.5 VA

Positioning signal

2-position

Position feedback

DC 0...10 V (GMA161.9E)

Rated output

7 VA

Spring return function

Yes