Tools

Building TechnologiesBuilding Technologies

GLB331.9E

Electromotoric rotary actuator for ball valves, non-spring return, AC 230 V, 3-position, 10 Nm, 150 s

Stock no. BPZ:GLB331.9E

Stock no. BPZ:GLB331.9E

Electromotoric rotary actuators

  • for 3-position control

  • without spring-return

  • pre-wired with 0.9 m connection cables


Attribute

Value

Torque

10 Nm

Angular rotation

90 °

Positioning time

150 s

Degree of protection

IP54

Ambient temperature, operation

-32...55 °C

Dimensions (W x H x D)

88 x 112 x 143 mm

Mounting position

Upright to horizontal

Operating voltage

AC 230 V

Power consumption

2, 1 VA

Positioning signal

3-position

Position feedback

DC 0...10 V (GLB161.9E)

Rated output

2 VA

Spring return function

No