Tools

Building TechnologiesBuilding Technologies

GDB..9E

Rotary actuators 5 Nm without spring return for ball valves VAI61.. and VBI61..

Stock no. BPZ:GDB..9E

Stock no. BPZ:GDB..9E

Electromotoric actuators for 3-position and modulating control, without spring return, pre-wired with 0.9 m long connection cables.

Attribute

Value

Torque

5 Nm

Angular rotation

90 °

Positioning time

150 s

Degree of protection

IP54

Ambient temperature, operation

-32...55 °C

Dimensions (W x H x D)

88 x 112 x 143 mm

Mounting position

Upright to horizontal

Position feedback

DC 0...10 V (GDB161.9E)

Spring return function

No

Product Variants