Tools

Building TechnologiesBuilding Technologies

GBB335.1E

Rotary air damper actuator, AC 230 V, 3-position, 25 Nm, 150 s, 2 auxiliary switches, potentiometer

Stock no. BPZ:GBB335.1E

Stock no. BPZ:GBB335.1E

  • With self-centering shaft adapter for shaft dia. 8..25.6 mm, square 6...18 mm, min. shaft length 20 mm

  • With position indication and adjustable mechanical limit stop

  • Button for disengaging the gear train to enable manual control

  • With housing made of die-cast aluminium and 0.9 m connecting cable


Attribute

Value

Torque

25 Nm

Air damper area

4 m²

Angular rotation

90 °

Positioning time

150 s

Degree of protection

IP54

Dimensions (W x H x D)

100 x 300 x 75 mm

Operating voltage

AC 230 V

Power consumption

5 VA / 5 W

Positioning signal

3-position

Rated output

5 VA

Auxiliary switch

2