Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SUA..

Electromotoric actuator 150 N for zone and Combi valves

Stock no. BPZ:SUA..

Stock no. BPZ:SUA..

Electromotoric actuators without spring return for V..I46.. zone valves. Primarily used in heating, ventilation and air conditioning systems for water-based control of hot water and cold water.

  • Heating and cooling zones

  • Control valves for fan coil units

  • Zone valve for floor heating via heating distributors (manifolds)

  • Chilled ceiling units

  • On/off control for domestic hot water boilers

  • Shut off valve for wall mounted boiler applications

Additional info

For fitting to the valve: plastic union nut M30 x 1.5

Attribute

Value

Positioning force

150 N

Stroke

2.5 mm

Degree of protection

IP40

Ambient temperature, operation

1...50 °C

Medium temperature

1...110 °C

Mounting position

Upright to 85 ° horizontal, do not suspend

Color

Gray

Product Variants