Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SUA21/1

Electromotoric actuator, 150 N, 0.8m, AC 230 V, 2P

Stock no. S55176-A102

Stock no. S55176-A102

Electromotoric actuators without spring return for V..I46.. zone valves. Primarily used in heating, ventilation and air conditioning systems for water-based control of hot water and cold water.

  • Heating and cooling zones

  • Control valves for fan coil units

  • Zone valve for floor heating via heating distributors (manifolds)

  • Chilled ceiling units

  • On/off control for domestic hot water boilers

  • Shut off valve for wall mounted boiler applications

Additional info

For fitting to the valve: plastic union nut M30 x 1.5

Attribute

Value

Positioning force

150 N

Stroke

2.5 mm

Positioning time

10 s @ 50 Hz

Degree of protection

IP40

Ambient temperature, operation

1...50 °C

Medium temperature

1...110 °C

Mounting position

Upright to 85 ° horizontal, do not suspend

Operating voltage

AC 230 V

Power consumption

6 VA @ 50 Hz

Positioning signal

2-position (SPST)

Spring return function

No

Cable length

0.8 m

Color

Gray