Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

STP23

Electrothermal actuator, AC 230 V, NO, 2P, 1 m

Stock no. S55174-A103

Stock no. S55174-A103

Electrothermal actuators with and without connecting cable for:

  • Small valves V..P47..

  • Valves of other manufacturers

Actuators without connecting cable can be equipped with:

  • Connecting cable up to 15 m, also halogen-free

  • Connecting cable with LED operation indicator

  • Connecting cable with auxiliary switch or DC 0…10 V module

Additional info

The given positioning time refers to the maximum stroke of 4.5 mm.

Attribute

Value

Positioning signal

2-position

Positioning time

210 s

Stroke

4.5 mm

Degree of protection

IP54

Mounting position

Any, 360°

Operating voltage

AC 230 V

Power consumption

2.5 W

Cable length

1 m

Color

White