Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

STA..3

Electrothermal actuators with/ without connecting cable for radiator, small, and zone valves

Stock no. BPZ:STA..3

Stock no. BPZ:STA..3

Electrothermal actuators with and without connecting cable for:

  • Radiator valves VDN.., VEN.., VUN..

  • MCV MiniCombiValves VPD.., VPE..

  • Small valves VD1..CLC..

  • Zone valves V..I46..

  • Combi valves VPP46.., VPI46..

  • Valves of other manufacturers

Actuators without connecting cable can be equipped with:

  • Connecting cable up to 15 m, also halogen-free

  • Connecting cable with LED operation indicator

  • Connecting cable with auxiliary switch or DC 0…10 V module

Additional info

The given positioning time refers to the maximum stroke of 4.5 mm.

Attribute

Value

Stroke

4.5 mm

Degree of protection

IP54

Mounting position

Any, 360°

Power consumption

2.5 W

Product Variants