Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SSY..

Electromotoric actuators 250 N for valves VVP45..N

Stock no. BPZ:SSY..

Stock no. BPZ:SSY..

For operation of Siemens valves VVP45..N for water-side control of hot and cooling water in heating, ventilation and air conditioning systems.

Additional info

For fitting to the valve: Cap nut G¾.

SSY81 is CE, C-tick, UL and cUL listed.

Attribute

Value

Positioning force

250 N

Stroke

5.5 mm

Degree of protection

IP40

Ambient temperature, operation

1...50 °C

Medium temperature

1…110 °C

Ambient humidity, operation

5...85 % r.h.

Mounting position

Upright to 90° inclined

Color

Gray

Product Variants