Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SSY31

Electromotoric actuator, 250 N, 5.5 mm, AC 230 V, 1.5 m, 3P

Stock no. BPZ:SSY31

Stock no. BPZ:SSY31

For operation of Siemens valves VVP45..N for water-side control of hot and cooling water in heating, ventilation and air conditioning systems.

Additional info

For fitting to the valve: Cap nut G¾.

SSY81 is CE, C-tick, UL and cUL listed.

Attribute

Value

Positioning force

250 N

Stroke

5.5 mm

Positioning time

150 s

Degree of protection

IP40

Ambient temperature, operation

1...50 °C

Medium temperature

1…110 °C

Ambient humidity, operation

5...85 % r.h.

Mounting position

Upright to 90° inclined

Operating voltage

AC 230 V

Power consumption

6 VA

Positioning signal

3-position

Cable length

1.5 m

Color

Gray