Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SSP81.04/00

Electromotoric actuator, 160 N, 2.5 mm, no cable, AC 24 V, 3P

Stock no. BPZ:SSP81.04/00

Stock no. BPZ:SSP81.04/00

- For small valves VVP47.., VXP47.. and VMP47..

- For retrofitting the small valves 2W.., 3W.. and 4W.. with adapter AL100.

Electromotoric actuators for modulating or 3-position control of small valves for terminal units and heating and cooling zones. With position indication, manual control, automatic stroke adaption, force-dependent switching off in the end positions and plug-in type connecting cable.

Additional info

For fitting to the valve: Cap nut M30 x 1.5.

SSP81.., SSP61.. are CE, C-tick, UL and cUL listed.

Attribute

Value

Positioning force

160 N

Stroke

2.5 mm

Positioning time

43 s

Degree of protection

IP40

Ambient temperature, operation

1...50 °C

Medium temperature

1...110 °C

Mounting position

Upright to 90° inclined

Operating voltage

AC 24 V

Power consumption

0.8 VA

Positioning signal

3-position

Color

White/Gray