Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SSD81/00

Electromotoric actuator, 250 N, 5.5 mm, no cable, AC 24 V, 3P

Stock no. BPZ:SSD81/00

Stock no. BPZ:SSD81/00

Electromotoric actuators for modulating or 3-position control of combi valves VPI45.. for water-side control of hot and cooling water in heating, ventilation and air conditioning systems. With position indication, manual control and plug-in type connecting cables.

Available are actuators types for modulating control DC 0/2...10 V and DC 0...10 V (SSD61EP) for equal-percentage valve characteristic.

Additional info

For fitting to the valve: Cap nut M30 x 1.5.

SSD81.., SSD61.. are CE, C-tick, UL and cUL listed.

The types SSD61.5 and SSD81.5 have the same housing and dimensions as the SSC.. actuators.

Attribute

Value

Positioning force

250 N

Stroke

5.5 mm

Positioning time

150 s

Degree of protection

IP40

Ambient temperature, operation

1...50 °C

Medium temperature

1...110 °C

Mounting position

Upright to 90° inclined

Operating voltage

AC 24 V

Power consumption

0.8 VA

Positioning signal

3-position

Color

Gray