Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SSC61

Electromotoric actuator, 300 N, 5.5 mm, AC/DC 24 V, DC 0...10 V

Stock no. BPZ:SSC61

Stock no. BPZ:SSC61

Manual control with automatic reset to control mode. Overload-proof through force-dependent switching off in the end position. With plastic housing and cap nut for fitting on threaded valves with 5.5 mm stroke.

Attribute

Value

Positioning force

300 N

Stroke

5.5 mm

Positioning time

30 s

Degree of protection

IP40

Ambient temperature, operation

5...50 °C

Medium temperature

1...110 °C

Mounting position

Upright to horizontal

Operating voltage

AC 24, DC 24 V

Power consumption

2 VA

Positioning signal

DC 0...10 V

Spring return function

No

Product conformity

UL, cUL, C-TIC, CE