Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SSC31

 

Stock no. BPZ:SSC31

Stock no. BPZ:SSC31

Manual control with automatic reset to control mode. Overload-proof through force-dependent switching off in the end position. With plastic housing and cap nut for fitting on threaded valves with 5.5 mm stroke.

Attribute

Value

Positioning force

300 N

Stroke

5.5 mm

Positioning time

150 s

Degree of protection

IP40

Ambient temperature, operation

5...50 °C

Medium temperature

1...110 °C

Mounting position

Upright to horizontal

Operating voltage

AC 230 V

Power consumption

6 VA

Positioning signal

3-position

Spring return function

No