Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SSB61

Electromotoric actuator, 200 N, 5.5 mm, AC/DC 24 V, 1.5 m, DC 0...10 V

Stock no. BPZ:SSB61

Stock no. BPZ:SSB61

For small valves V..P45..

Electromotoric actuators for modulating or 3-position control of small valves for terminal units and chilled ceilings. With position indication, manual control and plug-in type connecting cable 1.5 m. Automatic stroke adaption and force-dependent switching off in the end position.

Additional info

For fitting to the valve: Cap nut G¾"

SSB61.., SSB81.. are CE, C-tick, UL and cUL listed.

Attribute

Value

Positioning force

200 N

Stroke

5.5 mm

Positioning time

75 s

Degree of protection

IP40

Ambient temperature, operation

1...50 °C

Medium temperature

1...110 °C

Ambient humidity, operation

5...85 % r.h.

Dimensions (W x H x D)

83 x 81.4 x 48 mm

Mounting position

Upright to 90° inclined

Operating voltage

AC 24, DC 24 V

Power consumption

2.5 VA

Positioning signal

DC 0...10 V

Auxiliary switch

0

Cable length

1.5 m

Color

Gray