Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SSB31/00

Electromotoric actuator, 200 N, 5.5 mm, AC 230 V, no cable, 3P

Stock no. BPZ:SSB31/00

Stock no. BPZ:SSB31/00

For small valves V..P45..

Electromotoric actuators for modulating or 3-position control of small valves for terminal units and chilled ceilings. With position indication, manual control and plug-in type connecting cable 1.5 m. Automatic stroke adaption and force-dependent switching off in the end position.

Additional info

For fitting to the valve: Cap nut G¾"

SSB61.., SSB81.. are CE, C-tick, UL and cUL listed.

Attribute

Value

Positioning force

200 N

Stroke

5.5 mm

Positioning time

150 s

Degree of protection

IP40

Ambient temperature, operation

1...50 °C

Medium temperature

1...110 °C

Ambient humidity, operation

5...85 % r.h.

Dimensions (W x H x D)

83 x 81.4 x 48 mm

Mounting position

Upright to 90° inclined

Operating voltage

AC 230 V

Power consumption

6 VA

Positioning signal

3-position

Auxiliary switch

0

Color

Gray