Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SSA61EP

 

Stock no. BPZ:SSA61EP

Stock no. BPZ:SSA61EP

For radiator valves, small valves and Combi valves

Electromotoric actuators for modulating or 3-position control of heating systems, chilled ceilings and terminal units. With automatic stroke adaption, force-dependent switching off in the end position, position indication, manual control and plug-in type connecting cable. Suited for use with Siemens radiator valves VDN../VEN../VUN../VPD../VPE.., Siemens small valves VD1..CLC and on radiator valves with M30 x 1.5 connection (Heimeier, Cazzaniga, Oventrop M30x1,5, Honeywell-Braukmann, MNG, Junkers, Beulco new). Further valves of other manufacture on request.

Suited for Siemens Combi valves VPP46../VPI46.. with 2.5, respectively 5 mm stroke.

Additional info

For fitting to the valve: Cap nut M30 x 1.5

SSA61..: 1.5 mm minimal stroke required for self calibration

Attribute

Value

Positioning force

100 N

Stroke

2.5, 5 mm

Positioning time

34

Degree of protection

IP40

Ambient temperature, operation

1...50 °C

Medium temperature

1...110 °C

Ambient humidity, operation

5...85 % r.h.

Mounting position

Upright to 90° inclined

Operating voltage

AC 24, DC 24 V

Power consumption

2.5

Positioning signal

DC 0...10 V

Auxiliary switch

0

Cable length

1.5 m

Color

White/Gray