Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Electromotoric actuator, 160 N, 2.5 mm, 1.5 m, AC 230 V, 3P, SPDT

Stock no. BPZ:SSA31.04

Stock no. BPZ:SSA31.04

For V..I46.. zone valves

Electromotoric actuators for 3-position or SPDT control of zone valves V..I46.. with internally threaded connections. For 3-position or SPDT (open/close) control of heating systems, domestic hot water storage tank charging as well as terminal units and zones. The actuators have automatic stroke adaption‚ force-dependent switching off in the end positions‚ position indication‚ manual control and 1.5 m connecting cable.

Not suitable for radiator valves (soft seal).

Additional info

For fitting to the valve: Cap nut M30 x 1.5



Positioning force

160 N


2.5 mm

Positioning time

43 s

Degree of protection


Ambient temperature, operation

1...50 °C

Medium temperature

1...110 °C

Ambient humidity, operation

5...85 % r.h.

Mounting position

Upright to 90° inclined

Operating voltage

AC 230 V

Power consumption

6 VA

Positioning signal

3-position, SPDT

Cable length

1.5 m