Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SQS..

Electromotoric actuators for threaded valves with a stroke of 5.5 mm

Stock no. BPZ:SQS..

Stock no. BPZ:SQS..

Manual control with automatic reset to control mode. Overload-proof through force-dependent switching off in the end position. With plastic housing and cap nut for fitting on threaded valves with a stroke of 5.5 mm.

Attribute

Value

Positioning force

400 N

Stroke

5.5 mm

Degree of protection

IP54

Ambient temperature, operation

-5...50 °C

Medium temperature

1…130 °C

Mounting position

Upright to horizontal

Positioning signal

3-position, DC 0...10, DC 2...10, 0...1000 V

Position feedback

DC 0...10 V (SQS65..)

Spring return function

SQS35.50, SQS35.53, SQS65.5

Product Variants