Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SQS65.5

Electromotoric actuator, 400 N, 5.5 mm, AC 24 V, DC 0...10 V, spring return

Stock no. BPZ:SQS65.5

Stock no. BPZ:SQS65.5

Without manual control, with spring return and position indication.

Attribute

Value

Positioning force

400 N

Stroke

5.5 mm

Positioning time

35 s

Degree of protection

IP54

Ambient temperature, operation

-5...50 °C

Medium temperature

1…130 °C

Mounting position

Upright to horizontal

Operating voltage

AC 24 V

Power consumption

7 VA

Positioning signal

DC 0...10, 0...1000 V

Position feedback

DC 0...10 V

Spring return function

Yes (8 s)