SQS65

Electromotoric actuator, 400 N, 5.5 mm, AC 24 V, DC 0...10 V

Stock no. BPZ:SQS65

Stock no. BPZ:SQS65

With manual control and position indication, without spring return.

Attribute

Value

Positioning force

400 N

Stroke

5.5 mm

Positioning time

35 s

Degree of protection

IP54

Ambient temperature, operation

-5...50 °C

Medium temperature

1...130 °C

Mounting position

Upright to horizontal

Operating voltage

AC 24 V

Power consumption

4.5 VA

Positioning signal

DC 0...10, 0...1000 V

Position feedback

DC 0...10 V

Spring return function

No