Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SQS35.00

Electromotoric actuator, 400 N, 5.5 mm, AC 230 V, 3P

Stock no. BPZ:SQS35.00

Stock no. BPZ:SQS35.00

With manual override and position indication, without spring return, space for 1 auxiliay switch.

Attribute

Value

Positioning force

400 N

Stroke

5.5 mm

Positioning time

150 s

Degree of protection

IP54

Ambient temperature, operation

-5...50 °C

Medium temperature

1…130 °C

Mounting position

Upright to horizontal

Operating voltage

AC 230 V

Power consumption

2.5 VA

Positioning signal

3-position

Position feedback

DC 0...10 V (SQS65..)

Spring return function

No