Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SQD65UG

Electromotoric actuators 400 N für Combi valves

Stock no. BPZ:SQD65UG

Stock no. BPZ:SQD65UG

For operation of Siemens Combi valves VPI45.., DN40/50 with 6.5 mm stroke for water-side control of low temperature hot water and cooling water in heating, ventilation and air conditioning systems. Manual control with automatic reset to control mode. Overload-proof through force-dependent switching off in the end position.

Additional info

For fitting to the valve: Cap nut M30 x 1.5.

Attribute

Value

Positioning force

400 N

Stroke

6.5 mm

Degree of protection

IP54

Ambient temperature, operation

-5...50 °C

Medium temperature

1...120 °C

Ambient humidity, operation

5...95 % r.h.

Mounting position

Upright to horizontal

Positioning signal

3-position, DC 0...10, 0...1000 V

Position feedback

DC 0...10 V (SQD65)