Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SQD65

Electromotoric actuators, > 400 N, 6.5 mm, AC 24 V, DC 0...10 V

Stock no. BPZ:SQD65

Stock no. BPZ:SQD65

With manual override and position indication, without spring return.

Additional info

For fitting to the valve: Cap nut M30 x 1.5.

Attribute

Value

Positioning force

400 N

Stroke

6.5 mm

Positioning time

43 s

Degree of protection

IP54

Ambient temperature, operation

-5...50 °C

Medium temperature

1...120 °C

Ambient humidity, operation

5...95 % r.h.

Mounting position

Upright to horizontal

Operating voltage

AC 24 V

Power consumption

4.5 VA

Positioning signal

DC 0...10, 0...1000 V

Position feedback

DC 0...10 V

Spring return function

No