Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SKD62

Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10 V/4...20 mA, spring return

Stock no. BPZ:SKD62

Stock no. BPZ:SKD62

With fail-safe function. Overload-proof through travel-dependent, electronic switching off in end position. With die-cast aluminium housing and yoke for valves with 20 mm stroke. Optional function with one auxiliary switch. With manual control.

Additional info

Control devices MK..5.. are control devices with safety shut-off function per DIN EN 14597.

Attribute

Value

Operating voltage

AC 24 V

Positioning signal

DC 0...10, DC 4...20, 0...1000 V

Power consumption

14 VA

Positioning force

1000 N

Positioning time

Open 30, Close 15 s

Stroke

20 mm

Spring return function

Yes (15 s)

Position feedback

DC 0...10, DC 4...20 V

Degree of protection

IP54

Medium temperature

-25…150 °C

Ambient temperature, operation

-15...50 °C

Mounting position

Upright to horizontal