Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SKD60/SKD62..

Electrohydraulic actuators 1000 N for valves with 20 mm stroke

Stock no. BPZ:SKD60/SKD62..

Stock no. BPZ:SKD60/SKD62..

Overload-proof through travel-dependent, electronic switching off in end position. With die-cast aluminium housing and yoke for valves with 20 mm stroke. Optional function with one auxiliary switch. With manual control.

Additional info

SKD..U, SKD..UA are UL listed. Control devices MK..5.. are control devices with safety shut-off function per DIN EN 14597.

Attribute

Value

Positioning signal

DC 0...10, DC 4...20, 0...1000 V

Positioning force

1000 N

Stroke

20 mm

Spring return function

SKD62..

Position feedback

DC 0...10, DC 4...20 V

Degree of protection

IP54

Medium temperature

-25…150 °C

Ambient temperature, operation

-15...50 °C

Mounting position

Upright to horizontal

Product Variants