Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SKD60

Electrohydraulic actuator, 1000 N, 20 mm, AC 24 V, DC 0...10/V 4...20 mA

Stock no. BPZ:SKD60

Stock no. BPZ:SKD60

Overload-proof through travel-dependent, electronic switching off in end position. With die-cast aluminium housing and yoke for valves with 20 mm stroke. Optional function with one auxiliary switch. With manual control.

Additional info

SKD..U, SKD..UA are UL listed. Control devices MK..5.. are control devices with safety shut-off function per DIN EN 14597.

Attribute

Value

Operating voltage

AC 24 V

Positioning signal

DC 0...10, DC 4...20, 0...1000 V

Power consumption

10 VA

Positioning force

1000 N

Positioning time

Open 30, Close 15 s

Stroke

20 mm

Spring return function

No

Position feedback

DC 0...10, DC 4...20 V

Degree of protection

IP54

Medium temperature

-25…150 °C

Ambient temperature, operation

-15...50 °C

Mounting position

Upright to horizontal