Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SKD32../SKD82..

Electrohydraulic actuators 1000 N for valves with 20 mm stroke

Stock no. BPZ:SKD32../SKD82..

Stock no. BPZ:SKD32../SKD82..

Overload-proof through travel-dependent, fixed switching off in end position. With die-cast aluminium housing and yoke for valves with 20 mm stroke. Optional functions: one auxiliary switch or one potentiometer. With manual control.

Additional info

SKD..U are UL listed. Control devices MK..5.. are control devices with safety shut-off function per DIN EN 14597.

Attribute

Value

Positioning signal

3-position

Positioning force

1000 N

Stroke

20 mm

Spring return function

SKD32.21, SKD32.51, SKD82.51

Degree of protection

IP54

Medium temperature

-25…150 °C

Ambient temperature, operation

-15...50 °C

Mounting position

Upright to horizontal

Product Variants