Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SKC60/SKC62..

Electrohydraulic actuators 2800 N for valves with 40 mm stroke

Stock no. BPZ:SKC60/SKC62..

Stock no. BPZ:SKC60/SKC62..

Overload-proof through travel-dependent, electronic switching off in end position. With die-cast aluminium housing and yoke for valves with 40 mm stroke. Optional function with one auxiliary switch. With manual control.

Additional info

SKC..U, SKC..UA are UL listed. Control devices MK..6.. are control devices with safety shut-off function per DIN EN 14597.

Attribute

Value

Positioning signal

DC 0...10, 4...20, 0...1000 V

Positioning force

2800 N

Stroke

40 mm

Spring return function

SKC62..

Position feedback

DC 0...10, DC 4...20 V

Degree of protection

IP54

Medium temperature

-25…220 °C (350 °C)

Ambient temperature, operation

-15...55 °C

Mounting position

Upright to horizontal

Product Variants