Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SKC60

Electrohydraulic actuator, 2800 N, 40 mm, AC 24 V, DC 0...10 V/4...20 mA

Stock no. BPZ:SKC60

Stock no. BPZ:SKC60

Overload-proof through travel-dependent, electronic switching off in end position. With die-cast aluminium housing and yoke for valves with 40 mm stroke. Optional function with one auxiliary switch. With manual control.

Additional info

SKC..U, SKC..UA are UL listed. Control devices MK..6.. are control devices with safety shut-off function per DIN EN 14597.

Attribute

Value

Operating voltage

AC 24 V

Positioning signal

DC 0...10, 4...20, 0...1000 V

Power consumption

17 VA

Positioning force

2800 N

Positioning time

Open 120, Close 20 s

Stroke

40 mm

Spring return function

No

Position feedback

DC 0...10, DC 4...20 V

Degree of protection

IP54

Medium temperature

-25…220 °C (350 °C)

Ambient temperature, operation

-15...55 °C

Mounting position

Upright to horizontal