Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SKC32../SKC82..

Electrohydraulic actuators 2800 N for valves with 40 mm stroke

Stock no. BPZ:SKC32../SKC82..

Stock no. BPZ:SKC32../SKC82..

Overload-proof through travel-dependent, fixed switching off in end position. With die-cast aluminium housing and yoke for valves with 40 mm stroke. Optional functions: one auxiliary switch or one potentiometer. With manual control.

Additional info

SKC..U are UL listed. Control devices MK..6.. are control devices with safety shut-off function per DIN EN 14597.

Attribute

Value

Positioning signal

3-position

Positioning force

2800 N

Stroke

40 mm

Spring return function

SKC32.61, SKC82.61

Degree of protection

IP54

Medium temperature

-25…220 °C (350 °C)

Ambient temperature, operation

-15...55 °C

Mounting position

Upright to horizontal

Product Variants