Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SKB82.51

Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, 3P, spring return

Stock no. BPZ:SKB82.51

Stock no. BPZ:SKB82.51

With fail-safe function. Overload-proof through travel-dependent, fixed switching off in end position. With die-cast aluminium housing and yoke for valves with 20 mm stroke. Optional functions: one auxiliary switch or one potentiometer. With manual control.

Additional info

SKB82..U are UL listed. Control devices MK..5.., MK..6.. or MK..5..G are control devices with safety shut-off function per DIN EN 14597.

Attribute

Value

Operating voltage

AC 24 V

Positioning signal

3-position

Power consumption

12 VA

Positioning force

2800 N

Positioning time

120 s

Stroke

20 mm

Spring return function

Yes ( 10 s)

Degree of protection

IP54

Medium temperature

-25…220 °C (350 °C)

Ambient temperature, operation

-15...55 °C

Mounting position

Upright to horizontal