Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SKB82.50U

Electrohydraulic actuator, 2800 N, 20 mm, AC 24 V, 3P, UL

Stock no. BPZ:SKB82.50U

Stock no. BPZ:SKB82.50U

Overload-proof through travel-dependent, fixed switching off in end position. With die-cast aluminium housing and yoke for valves with 20 mm stroke. Optional functions: one auxiliary switch or one potentiometer. With manual control. UL listed.

Additional info

SKB82.50U is UL listed.

Attribute

Value

Operating voltage

AC 24 V

Positioning signal

3-position

Power consumption

8 VA

Positioning force

2800 N

Positioning time

120 s

Stroke

20 mm

Spring return function

No

Degree of protection

IP54

Medium temperature

-25…220 °C (350 °C)

Ambient temperature, operation

-15...55 °C

Mounting position

Upright to horizontal