Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SKB32.50

Electrohydraulic actuator, 2800 N, 20 mm, AC 230 V, 3P

Stock no. BPZ:SKB32.50

Stock no. BPZ:SKB32.50

Overload-proof through travel-dependent, fixed switching off in end position. With die-cast aluminium housing and yoke for valves with 20 mm stroke. Optional functions: one auxiliary switch or one potentiometer. With manual control.

Additional info

SKB82..U are UL listed. Control devices MK..5.., MK..6.. or MK..5..G are control devices with safety shut-off function per DIN EN 14597.

Summary

Electrohydraulic actuator with a positioning force of 2800 N and 20 mm stroke

Attribute

Value

Operating voltage

AC 230 V

Positioning signal

3-position

Rated output

10 VA

Power consumption

10 VA

Positioning force

2800 N

Positioning time

120 s

Stroke

20 mm

Spring return function

No

Degree of protection

IP54

Medium temperature

-25…220 °C (350 °C)

Ambient temperature, operation

-15...55 °C

Mounting position

Upright to horizontal