Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SFP21/18

Electromotoric actuator, 135 N, 2.5 mm, AC 230 V, 2P

Stock no. BPZ:SFP21/18

Stock no. BPZ:SFP21/18

Together with VVP47.., VXP47.. and VMP47.., they offer high-quality on/off control Versions for AC 24 V and AC 230 V available. For on/off control of terminal units and heating and cooling zones The actuators offer a low noise level, have a manual lever, power fail reset function and 1.8 m connecting cable. 1 auxiliary switch is available as an accessory item. The combination with a 3-port valve is suited for applications requiring tight shutoff in both valve end positions.

Additional info

For fitting to the valve: Cap nut M30 x 1.5

Attribute

Value

Positioning force

135 N

Stroke

2.5 mm

Positioning time

10 s

Degree of protection

IP30

Ambient temperature, operation

1...50 °C

Medium temperature

1...110 °C

Mounting position

Upright to 85° inclined

Operating voltage

AC 230 V

Power consumption

9.8 VA

Positioning signal

2-position

Auxiliary switch

Optional

Cable length

1.8 m

Color

Gray