Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SFA21.. / SFA71..

Electromotoric actuators 200 N for small valves V..I46..

Stock no. BPZ:SFA21../SFA71..

Stock no. BPZ:SFA21../SFA71..

For V..I46.. zone valves, AC 24 V and AC 230 V versions.

Electromotoric actuators for on/off control of zone. For on/off control of terminal units and heating and cooling zones. The actuators are equipped with a manual lever, spring return facility (NO valve closed) and 1.8 m connecting cable. 1 auxiliary switch is available as an accessory item.

Additional info

For fitting to the valve: Cap nut M30 x 1.5

Attribute

Value

Positioning force

200 N

Stroke

2.5 mm

Positioning time

10 s

Degree of protection

IP30

Ambient temperature, operation

1...50 °C

Medium temperature

1...110 °C

Mounting position

Upright to 85° inclined

Positioning signal

2-position

Auxiliary switch

1

Product Variants