Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SAX..P..

Electromotoric actuators 500 N for Combi valves VPF43../53..

Stock no. BPZ:SAX..P..

Stock no. BPZ:SAX..P..

Electromotoric actuator for the operation of Siemens Combi valves, types VPF43.. and VPF53.. with 20 mm stroke as control valves in ventilation, air conditioning, district heating and cooling systems. With manual adjuster and position indicator, status indication per LED. With manual adjuster and position indicator, status indication per LED. Optional functions with auxiliary switches, potentiometer, functional module and stem heater.

Additional info

SA..81P.., SA..61P.. are UL listed.

Attribute

Value

Stroke

20 mm

Degree of protection

IP54

Ambient temperature, operation

-5...55 °C

Mounting position

Upright to horizontal

Position feedback

DC 0...10 V (SAX6.., SAX8..)

Product Variants