Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SAX81.00U

Electromotoric actuator, 800 N, 20 mm, AC/DC 24 V, 3P, UL

Stock no. S55150-A102-A100

Stock no. S55150-A102-A100

Manual control, position can be fixed. Plug in space for auxiliary switch and/or potentiometer. UL listed.

Additional info

SA..81.., SA..61.. are UL listed.

Attribute

Value

Positioning force

800 N

Stroke

20 mm

Positioning time

120 s

Degree of protection

IP54

Ambient temperature, operation

-5…55 °C

Medium temperature

-25…130 °C

Mounting position

Upright to horizontal

Operating voltage

AC 24, DC 24 V

Power consumption

3.5 VA

Positioning signal

3-position

Position feedback

DC 0...10 V (SA..6..)

Spring return function

no