Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SAV..

Electromotoric actuators 1600 N for valves with 20/40 mm stroke

Stock no. BPZ:SAV..

Stock no. BPZ:SAV..

Electromotoric actuator for the operation of Siemens 2-port and 3-port valves, types VVF.. and VXF.. with 20/40 mm stroke as control and safety shut-off valves in heating, ventilation and air conditioning systems.

With manual adjuster and position indicator, status indication per LED.

Optional functions with auxiliary switches, potentiometer, functional module and stem heater.

Additional info

SA..81.., SA..61.. are UL listed.

Attribute

Value

Positioning force

1600 N

Stroke

40 mm

Positioning time

120 s

Degree of protection

IP54

Ambient temperature, operation

-5…55 °C

Medium temperature

-25…130 °C

Mounting position

Upright to horizontal

Position feedback

DC 0...10 V (SA..6..)

Product Variants